![modular smart relay Zelio Logic - 26 I O - 12V DC - clock - display main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/s/r/sr3b261jd.jpg)
modular smart relay Zelio Logic - 26 I O - 12V DC - clock - display
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Zelio Logic range, an offer of smart relays for simple automation systems from 10 to 40 I/Os. The compact smart relay provides a real alternative to solutions based on cabled logic or specific cards. It comes with display and clock. Checks program memory on each power up and 0 to 240 with ladder programming number or control scheme lines. Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards It offers 10 relay outputs with normally opened contact and 16 discrete inputs. It is a smart relay with a rated supply voltage of 12V, a maximum supply current of 250mA (without extension) and a power consumption of 3W without extension. It is an IP20 and IP40 rated product. It weighs 0.4kg. This product meets EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-12, EN/IEC 61000-4-3, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-5, EN/IEC 61000-4-11, EN/IEC 61000-4-2 level 3, EN/IEC 60068-2-27 Ea and EN/IEC 61000-4-4 level 3 standards. Simple to select, install and program, Zelio Logic is suitable for all your applications. Flexible, it offers you the choice of 2 ranges, compact or modular, extendable and 2 programming languages (FBD or LADDER). Easy to use, Zelio Logic provides a real alternative to solutions based on cabled logic or specific cards.
Product Details
[uimp] Rated Impulse Withstand Voltage | 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1 |
---|---|
[us] Rated Supply Voltage | 12 V |
Ambient Air Temperature for Operation | -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2 |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | NO for relay output |
Electrical Durability | AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1 |
Environmental Characteristic | EMC directive conforming to EN/IEC 61000-6-2 |
الارتفاع | 6.8 cm |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Mechanical Durability | 10000000 cycles for relay output |
Net Weight | 0.4 kg |
Number of Outputs | 10 relay |
Overvoltage Category | III conforming to EN/IEC 60664-1 |
Pollution Degree | 2 conforming to EN/IEC 61131-2 |
Power Dissipation In W | 3 W without extension |
Product Certifications | C-Tick |
Product or Component Type | modular smart relay |
Range of Product | Zelio Logic |
Relative Humidity | 95-95 % without condensation or dripping water |
Response Time | 10 ms (from state 0 to state 1) for relay output |
Standards | EN/IEC 60068-2-6 Fc |
Tightening Torque | 0.5 N.m |
العرض | 10 cm |
Connections - Terminals | screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid |
Analogue Input Number | 6 |
Analogue Input Range | 0...12 V |
Analogue Input Resolution | 8 bits at maximum voltage |
Analogue Input Type | common mode |
Backup Time | 10 years at 25 °C |
Checks | program memory on each power up |
Clock | with |
Clock Drift | 12 min/year at 0-55 °C |
Conversion Error | +/- 5 % at 25 °C for analogue input circuit |
Conversion Time | smart relay cycle time for analogue input circuit |
Counting Frequency | 1 kHz for discrete input |
Current State 0 Guaranteed | <= 0.2 mA (IB...IG used as discrete input circuit) |
Current State 1 Guaranteed | >= 2 mA (I1...IA and IH...IR discrete input circuit) |
Cycle Time | 6-90 ms |
Discrete Input Current | 4 mA |
Discrete Input Number | 16 conforming to EN/IEC 61131-2 type 1 |
Discrete Input Type | resistive |
Discrete Input Voltage | 12 V DC |
Disturbance Radiated/conducted | class B conforming to EN 55022-11 group 1 |
Immunity to Microbreaks | 1 ms repeated 20 times |
Input Compatibility | 3-wire proximity sensors PNP for discrete input |
Input Impedance | 14 kOhm for IB...IG used as analogue input circuit |
Local Display | with |
Lsb Value | 39 mV for analogue input circuit |
Maximum Altitude Transport | 3048 m |
Maximum Permissible Voltage | 14.4 V for analogue input circuit |
Maximum Supply Current | 250 mA (without extension) |
Number or Control Scheme Lines | 0-500 with FBD programming |
Operating Altitude | 2000 m |
Operating Distance | 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit |
Operating Rate in Hz | 0.1 Hz (at Ie) for relay output |
Output Thermal Current | 5 A for 2 outputs for relay output |
Output Voltage Limits | 24...250 V AC (relay output) |
Repeat Accuracy | +/- 2 % at 55 °C for analogue input circuit |
Reverse Polarity Protection | with |
Supply Voltage Limits | 10.4-14.4 V |
Switching Capacity in Ma | >= 10 mA at 12 V (relay output) |
Voltage State 0 Guaranteed | <= 3 V for IB...IG used as discrete input circuit |
Voltage State 1 Guaranteed | >= 7 V for IB...IG used as discrete input circuit |
Range of Product | Zelio Logic |
Length | 13.3 cm |
Activity | IDMST |