![Modicon TM3 - 2 analog or temperature inputs, 1 analog output (screw) 24Vdc main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tm3tm3.jpg)
Modicon TM3 - 2 analog or temperature inputs, 1 analog output (screw) 24Vdc
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Modicon TM3 - 2 analog or temperature inputs, 1 analog output (screw) 24Vdc](https://eshop-eg.se.com/media/catalog/product/t/m/tm3tm3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon TM3 - 2 analog or temperature inputs, 1 analog output (screw) 24Vdc
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue I/O module provides 2 inputs, 1 output with 16bit, 15bit + sign input resolution. It is an I/O module with a rated supply voltage of 24V DC, a current consumption of 60mA, 55mA at 5V DC via bus connector, 55mA, 80mA at 24V DC via external supply. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between input and supply at 1500V AC, input and internal logic at 500V AC, output and supply at 1500V AC and output and internal logic at 500V AC. It is furnished with removable screw terminal for electrical connection with 5.08mm pitch adjustment for inputs, outputs and supply. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.115kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | -10-55 °C horizontal installation |
Ambient Air Temperature for Storage | -25-70 °C |
العمق | 70 mm |
Electrical Connection | 11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for inputs, outputs and supply |
الارتفاع | 7.611 cm |
Ip Degree of Protection | IP20 |
Marking | CE |
Mounting Support | top hat type TH35-15 rail conforming to IEC 60715 |
Net Weight | 0.115 kg |
Pollution Degree | 2 |
Product or Component Type | input/output analog module |
Range Compatibility | Modicon M221 |
Range of Product | Modicon TM3 |
Relative Humidity | 10-95 %, without condensation (in operation) |
Standards | EN/IEC 61010-2-201 |
العرض | 10.688 cm |
Absolute Accuracy Error | +/- 6 °C at 25 °C for thermocouple R, S 0...200 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 16 bits |
Analogue Input Type | current 4...20 mA |
Analogue Output Number | 1 |
Analogue Output Resolution | 12 bits |
Analogue Output Type | current: 4...20 mA |
Conversion Time | 100 ms + 100 ms per channel + 1 controller cycle time for analogue input thermocouple |
Cross Talk | <= 1 LSB |
Current Consumption | 55 mA at 24 V DC via external supply no load |
Electromagnetic Emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011 |
Immunity to Microbreaks | 10 ms |
Input Impedance | <= 50 Ohm current |
Insulation | between input and supply at 1500 V AC |
Load Impedance Ohmic | 1 kOhm voltage |
Load Type | resistive |
Local Signalling | 1 LED (green) for PWR |
Lsb Value | 0.15 mV 0...10 Vvoltage |
Non-linearity | +/- 0.01 %FS, analogue output type: analog output |
Operating Altitude | 0...2000 m |
Output Ripple | 20 mV |
Permissible Continuous Overload | 13 V, analogue input type: voltage |
Repeat Accuracy | +/-0.5 %FS for input |
Resistance to Conducted Disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6 |
Resistance to Electromagnetic Fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3 |
Resistance to Electrostatic Discharge | 8 kV in air conforming to EN/IEC 61000-4-2 |
Resistance to Fast Transients | 1 kV (I/O) conforming to EN/IEC 61000-4-4 |
Resistance to Magnetic Fields | 30 A/m conforming to EN/IEC 61000-4-8 |
Sampling Duration | 10 ms, analogue input type: voltage/current |
Shock Resistance | 15 gn for 11 ms |
Stabilisation Time | 1 ms |
Storage Altitude | 0-3000 m |
Supply Voltage Limits | 20.4-28.8 V |
Surge Withstand | 1 kV power supply common mode conforming to EN/IEC 61000-4-5 |
Temperature Drift | +/- 0.006 %FS/°C |
Type of Cable | twisted shielded pairs cable <30 m for input/output circuit |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on DIN rail |
Range Compatibility | Modicon M221|Modicon M241|Modicon M251|Modicon M262 |
Range of Product | Modicon TM3 |
Analogue Input Type | current 4...20 mA , current 4...20 mA , current 0...20 mA , current 0...20 mA , voltage 0...10 V , voltage 0...10 V , voltage - 10...10 V , voltage - 10...10 V , thermocouple - 200...1000 °C with thermocouple J , thermocouple - 200...1000 °C with thermocouple J , thermocouple - 200...1000 °C with thermocouple J , thermocouple - 200...1300 °C with thermocouple K , thermocouple - 200...1300 °C with thermocouple K , thermocouple - 200...1300 °C with thermocouple K , thermocouple 0...1760 °C with thermocouple R , thermocouple 0...1760 °C with thermocouple R , thermocouple 0...1760 °C with thermocouple R , thermocouple 0...1760 °C with thermocouple S , thermocouple 0...1760 °C with thermocouple S , thermocouple 0...1760 °C with thermocouple S , thermocouple 0...1820 °C with thermocouple B , thermocouple 0...1820 °C with thermocouple B , thermocouple 0...1820 °C with thermocouple B , thermocouple - 200...400 °C with thermocouple T , thermocouple - 200...400 °C with thermocouple T , thermocouple - 200...400 °C with thermocouple T , thermocouple - 200...1300 °C with thermocouple N , thermocouple - 200...1300 °C with thermocouple N , thermocouple - 200...1300 °C with thermocouple N , thermocouple - 200...800 °C with thermocouple E , thermocouple - 200...800 °C with thermocouple E , thermocouple - 200...800 °C with thermocouple E , thermocouple 0...2315 °C with thermocouple C , thermocouple 0...2315 °C with thermocouple C , thermocouple 0...2315 °C with thermocouple C , Ni 100/Ni 1000 temperature probe - 60...180 °C , Ni 100/Ni 1000 temperature probe - 60...180 °C , Ni 100/Ni 1000 temperature probe - 60...180 °C , Pt 100 temperature probe - 200...850 °C , Pt 100 temperature probe - 200...850 °C , Pt 100 temperature probe - 200...850 °C , Pt 1000 temperature probe - 200...600 °C , Pt 1000 temperature probe - 200...600 °C , Pt 1000 temperature probe - 200...600 °C |
Analogue Output Type | current: 4...20 mA , current: 4...20 mA , current: 0...20 mA , current: 0...20 mA , voltage: 0...10 V , voltage: 0...10 V , voltage: - 10...10 V , voltage: - 10...10 V |
Length | 12.753 cm |
Activity | IDMST |