![Motor-Mechanism - MCH - 200..240 V AC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/4/7/47466.jpg)
Motor-Mechanism - MCH - 200..240 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This is a motor mechanism (MCH) for drawout MasterPact NT circuit breakers. The motor mechanism module is used to remotely open and close the circuit breaker electrically. It is made up of a spring-charging motor equipped with an opening release and a closing voltage release. The spring-mechanism charging handle is used only as a backup if auxiliary power is absent. It is equipped with a 10A limit switch contact (CH) that signals the charged position of the mechanism. The operational control voltage is 200/240 VAC 50/60 Hz. The operating threshold is between 0.85xUn and 1.1xUn. The charging time is less than 4s. The maximum operating frequency should not exceed 3 cycles per minute.
Product Details
Activity | PPACB |
---|---|
[uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz , 200...240 V AC 50/60 Hz , 200...240 V AC 50/60 Hz |
Control Type | motor mechanism |
Device Application | automatic spring charging |
Device Short Name | gear motor MCH |
الارتفاع | 6.2 cm |
Maximum Charging Time | 3 s |
Maximum Power Consumption in Va | 180 VA |
Mounting Mode | drawout |
Product or Component Type | gear motor mechanism MCH |
Range | MasterPact |
Range Compatibility | MasterPact NT circuit breaker |
Range of Product | MasterPact NT |
العرض | 12.5 cm |
Control Type | motor mechanism |
Range Compatibility | Masterpact MasterPact NT circuit breaker , Masterpact MasterPact NT circuit breaker , Masterpact MasterPact NT circuit breaker |
Length | 18.0 cm |