![Motor circuit breaker, TeSys GV4, 3P, 50A, Icu 25kA, thermal magnetic, Everlink terminals main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/v/gv4pe50b.jpg)
Motor circuit breaker, TeSys GV4, 3P, 50A, Icu 25kA, thermal magnetic, Everlink terminals
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GV motor circuit breaker, 3 poles (3P), 50A/690V, for protection of 3-phase motors 11-22kW@400V. It provides thermal magnetic protection and additional motor protection functions, breaking capacity Icu 25kA@400V, start-stop control by toggle, connection by Everlink BTR screw terminals. Thermal protection adjustable by dials with a setting current Ir in range 20-50A and a selectable tripping class 10 or 20, magnetic protection at 17 In. Additional protections have fixed pick-up and include short time delay protection Isd at 13 Ir, phase unbalance and loss protection, ground fault protection. It makes internal locations available for additional auxiliary contact blocks (OF, SD), and voltage trip units (MN, MX). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 50 A |
---|---|
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity | 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2 |
Climatic Withstand | conforming to IACS E10 |
Colour | grey (RAL 7016) |
Control Type | toggle |
العمق | 116 mm |
Device Application | motor protection |
Device Short Name | GV4PE |
Electrical Durability | 20000 cycles for AC-3 at 440 V In/2 |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
الارتفاع | 155 mm |
Ik Degree of Protection | IK07 conforming to IEC 62262 |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Mechanical Durability | 40000 cycles |
Mechanical Robustness | vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6 |
Net Weight | 1.45 kg |
Operating Position | any position |
Poles Description | 3P |
Pollution Degree | 3 |
Product Certifications | IEC |
اسم المنتج | TeSys GV4 |
Product or Component Type | motor circuit breaker |
Range | TeSys Deca |
Range of Product | TeSys GV4 |
Standards | CSA C22.2 No 60947-4-1 |
Suitability For Isolation | yes conforming to IEC 60947-1 |
Tightening Torque | 9 N.m for cable 16-95 mm² |
Trip Unit Technology | thermal-magnetic |
Utilisation Category | category A conforming to IEC 60947-2 |
العرض | 81 mm |
Connections - Terminals | EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid |
[ith] Conventional Free Air Thermal Current | 115 A conforming to IEC 60947-4-1 |
Direct Connector | without |
Magnetic Tripping Current | 850-850 A |
Maximum Operating Rate | 25 cyc/h |
Motor Power Kw | 11-11 kW at 400...415 V AC 50/60 Hz |
Operating Altitude | 5000 m |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Power Dissipation Per Pole | 4.6 W |
Rated Duty | continuous conforming to IEC 60947-4-1 |