![Long terminal shield, ComPact NSXm, upstream and downstream mounting, IP40, 4 poles main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv426913_1.jpg)
Long terminal shield, ComPact NSXm, upstream and downstream mounting, IP40, 4 poles
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a long terminal shield for 4 poles Compact NSXm and PowerPact B devices. It is designed for protection against direct contact with power circuit The long terminal shield is used for connection with cables or insulated bares. It can be mounted upstream and downstream the circuit breaker. This part provides IP 40 degree of protection and IK 07 mechanical impact protection. It can be mounted after the product installation and can be removed and put in place even if there are auxiliary wires.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | insulation accessories |
Connection Pitch | 35 mm |
Ip Degree of Protection | IP40 conforming to IEC 60529 |
Location of Connection | upstream |
Product or Component Type | long terminal shield |
Quantity Per Set | set of 1 |
Range | PowerPact |
Range Compatibility | ComPact NSXm |
Poles Description | 4P |