![Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/lad9r3_1.jpg)
Kit for assembling 3P reversing contactors, LC1D40A-D80A with screw clamp terminals, without electrical interlock
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys D kit for reversing contactors assembly, for 3-pole contactors LC1D40A-D80A. For assembling 2 identical contactors horizontally mounted, connection by EverLink BTR screw terminals. It contains a mechanical interlock LAD4CM, a set of power connections LA9D65A69. It conforms to RoHS/REACh regulation.
Product Details
Compatibility Code | LAD9 |
---|---|
Device Short Name | LAD9 |
Net Weight | 0.17 kg |
Poles Description | 3P |
Product Compatibility | LC1D40A |
Product or Component Type | kits for reversing contactor |
Range | TeSys |
Range Compatibility | TeSys D contactor |
Range of Product | TeSys D |
Kit Composition | mechanical interlock |