![Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100-400A IEC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/g/s/gs1ah02.jpg)
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100-400A IEC
غير شامل الضريبة
غير شامل الضريبة
الوصف
TeSys GS direct operating handle for 3-pole and 4-pole 100A-400A IEC fuse switch-disconnectors GS1JD, GS1KD, GS1KKD, GS1LLD, GS1LD, GS1ND, GS1QQD. Black handle, padlockable, for a direct mounting on the right-hand side of the switch disconnector. Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 100 A |
---|---|
Compatibility Code | GS1 handle |
Device Short Name | GS1AH |
Marking | O-I |
Net Weight | 0.1 kg |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GS GS1 J |
Range of Product | TeSys |
Standards | IEC |
Handle Colour | black |
Rotary Handle Padlocking | with |
Type of Operating Handle | direct right side |