![Direct rotary handle, ComPact NSX 400/630, black handle, IP40 main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv432597_1.jpg)
Direct rotary handle, ComPact NSX 400/630, black handle, IP40
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a direct rotary handle for Compact NSX 400/630, PowerPact Multistandard L frames and EasyPact CVS 400/630 devices. It is suitable for isolation and it is used for standard applications. It maintains the access to trip unit settings and to the push to trip button. It is equipped with a standard black handle. There is an indication of the three device positions O (OFF), I (ON) and tripped. The degrees of protection are IP40 and IK07. This rotary handle is padlockable in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). As an option, it is possible to install a Ronis or Profalux keylock on the base of the handle to obtain the same function as with a padlock.
Product Details
Activity | PPCCB |
---|---|
Accessory / Separate Part Type | control accessories |
Ip Degree of Protection | IP40 |
Product or Component Type | rotary handle |
Range Compatibility | ComPact NSX400 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Location | front |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | 1 to 3 padlocks |