![diode - 6..230 VDC - for RSZ sockets main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/z/rzm040w_1.jpg)
diode - 6..230 VDC - for RSZ sockets
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RXZ diode has a rated voltage of 6V to 230V DC. It has a light weight and it is compatible with RSZ socket with 1 and 2 changeover contacts. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RSZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[uc] Control Circuit Voltage | 6...230 V DC , 6...230 V DC |
---|---|
Accessory / Separate Part Category | protection accessories |
الارتفاع | 1.000 cm |
Net Weight | 0.003 kg |
Product Compatibility | socket RSZ (1 C/O) |
Product Destination | RSB relay , RSB relay |
Product or Component Type | protection module |
Range of Product | Harmony Electromechanical Relays |
العرض | 1.200 cm |
Accessory / Separate Part Designation | diode |
Sale Per Indivisible Quantity | 10 |
Product Compatibility | socket RSZ (1 C/O) , socket RSZ (1 C/O) , socket RSZ (1 C/O) , socket RSZ (2 C/O) , socket RSZ (2 C/O) , socket RSZ (2 C/O) , socket RGZ (1 C/O) , socket RGZ (1 C/O) , socket RGZ (1 C/O) , socket RGZ (2 C/O) , socket RGZ (2 C/O) , socket RGZ (2 C/O) |
Range of Product | Harmony Electromechanical Relays |
Length | 3.100 cm |
Activity | IDSIG |