![DIN cartridge fuses, TeSys GS, blade size DIN NH00, fuse type gG, 690VAC, 160A, without striker main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/d/f/df2fgn160.jpg)
DIN cartridge fuses, TeSys GS, blade size DIN NH00, fuse type gG, 690VAC, 160A, without striker
غير شامل الضريبة
غير شامل الضريبة
Product Details
[in] Rated Current | 160 A |
---|---|
[ue] Rated Operational Voltage | 500 V AC |
Compatibility Code | blade fuse |
Device Short Name | blade fuse |
Net Weight | 0.16 kg |
Product or Component Type | fuses |
Quantity Per Set | set of 3 |
Range of Product | DF |
Fuse Curve | gG |
Fuse Size | NH00 |
Fuse Type | DIN |