![Double pole one way switch, New Unica, 32 A, with lamp, anthracite main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/n/u/nu323254s.jpg)
Double pole one way switch, New Unica, 32 A, with lamp, anthracite
غير شامل الضريبة
غير شامل الضريبة
الوصف
Schneider Electric New Unica switch NU323254S is a mechanism in color anthracite. This is a 1-pole 1-way switch with lamp. The device's fixing mode is clip-in. Its rated current is 32A. It is 45 mm in width, 45 mm in height and 32 mm in depth. It reaches IP2 degree of protection which is very high. This switch has screw terminals connection terminals. Being made of ABS (acrylonitrile butadiene-styrene) material, this skin is reliable and resistant. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-6 mm² flexible cable |
Colour Tint | anthracite (RAL 7021) |
Condition of Use | indoor |
العمق | 41 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 10000 cycles, cos phi = 0.6 |
Embedding Depth | 30 mm |
Environmental Characteristic | liquid soap |
Fixing Mode | clip-in |
الارتفاع | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | anthracite |
Main Material | thermoplastic ABS-UV stabilised |
Material | ABS (acrylonitrile butadiene-styrene): mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.039 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 2 modules |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: amber, current consumption: 1 mA, temperature rise: 15 °C |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 32 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | painted |
Switch Function | 1-pole 1-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
العرض | 45 mm |
Connections - Terminals | screw terminals |