![Auxiliary Contact - 4 OC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/4/8/48198.jpg)
Auxiliary Contact - 4 OC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPACB |
---|---|
[ie] Rated Operational Current | AC-12: 10 A at 240/380 V AC 50/60 Hz |
Auxiliary Contacts Type | standard |
Device Short Name | 4 OF |
Minimum Load | 100 mA at 24 V |
Mounting Mode | fixed |
Product or Component Type | auxiliary contact |
Range Compatibility | MasterPact NW |
Range of Product | MasterPact NW DC |
Signal Contacts Composition | 4 NO/NC |