![asymmetrical flashing relay - 0.1..1 s - 24..240 V AC - solid state output main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/r/e/re17llbm.jpg)
asymmetrical flashing relay - 0.1..1 s - 24..240 V AC - solid state output
غير شامل الضريبة
غير شامل الضريبة
الوصف
This Harmony RE17L timing relay can be set between 0.1 seconds and 100 hours, has an output rating of 0.7A, is 17.5mm wide and can be supplied with 24V to 240V AC. It also has a solid state output. It has one of market slimmest form-factors, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a sealable cover, simple and precise settings with rotary trimmers. This timer offers L, Li asymmetrical flashing functions. Solid state output, with no moving parts, longer product life and reduced sensitivity to vibrations. Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 0.7 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[uimp] Rated Impulse Withstand Voltage | 5 kV during 1.2/50 µs |
[us] Rated Supply Voltage | 24...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -30-60 °C |
Breaking Capacity | 0.5 A AC conforming to UL |
Compatibility Code | RE17 |
Control Type | selector switch front panel |
Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
Electrical Durability | 100000000 cycles |
Electromagnetic Compatibility | electrostatic discharge immunity test: (in contact), level 3, 6 kV, conforming to IEC 61000-4-2 |
الارتفاع | 2.7 cm |
Impulse Duration | 0.05 s typical |
Input Voltage | 7 V |
Ip Degree of Protection | IP20 (terminal block) conforming to IEC 60529 |
Marking | CE |
Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.068 kg |
Product Certifications | cULus |
Product or Component Type | dual function relay |
Range of Product | Harmony Timer Relays |
Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
Standards | EN 61000-6-2 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Time Delay Range | 6...60 s |
العرض | 17.5 mm |
Connections - Terminals | screw connectors |
Component Name | RE17L |
Creepage Distance | 4 kV/3 conforming to IEC 60664-1 |
Derating Factor | 5 mA/°C |
Discrete Output Type | solid state |
Functionality | asymmetrical flashing timer |
Housing Material | self-extinguishing |
Immunity to Microbreaks | 20 ms |
Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
Maximum Delay Response | 100 ms |
Maximum Leakage Current | 5 mA |
Maximum Output Current | 20 A |
Maximum Switching Voltage | 250 V AC |
Maximum Voltage Drop | <4 V 3-wire |
Minimum Switching Current | 10 mA |
Mounting Position | any position in relation to normal vertical mounting plane |
Nominal Output Current | 0.7 A |
On-load Factor | 100 % |
Operating Rate in Hz | 10 Hz |
Output Type | solid state |
Power Consumption in Va | 0-3 VA at 240 V AC |
Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
Reset Time | 350 ms on de-energisation typical |
Safety Reliability Data | B10d = 320000 |
Setting Accuracy of Time Delay | +/- 10 % of full scale at 25 °C conforming to IEC 61812-1 |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
Supply Frequency | 50...60 Hz +/- 5 % |
Temperature Drift | +/- 0.05 %/°C |
Time Delay Type | L, Li |
Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
Voltage Drift | +/- 0.2 %/V |
Voltage Range | 0.85...1.1 Us |
Range of Product | Harmony Timer Relays |
Time Delay Range | 6...60 s|6...60 min|1...10 min|0.1...1 s|1...10 h|10...100 h|1...10 s |
Time Delay Type | asymmetrical flashing |
Length | 9.5 cm |
Activity | IDSIG |