![Current transformer, TeSys U, 800/1A main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/u/lutc8001.jpg)
Current transformer, TeSys U, 800/1A
غير شامل الضريبة
غير شامل الضريبة
Product Details
Compatibility Code | LUT |
---|---|
العمق | 40 mm |
Device Short Name | LUT |
الارتفاع | 170 mm |
Net Weight | 1.21 kg |
Product or Component Type | current transformer |
Range | TeSys |
Range of Product | TeSys Ultra |
العرض | 125 mm |
Opening Height | 127 mm |
Opening Width | 54 mm |
Primary Operational Current | 800 A |
Secondary Current | 1 A |