![cartridge M200 - 2 analog current inputs main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmcr2ai2.jpg)
cartridge M200 - 2 analog current inputs
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![cartridge M200 - 2 analog current inputs](https://eshop-eg.se.com/media/catalog/product/t/m/tmcr2ai2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
cartridge M200 - 2 analog current inputs
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Modicon Easy M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This analogue input cartridge provides 2 inputs with 12bit input resolution. It is an analogue input cartridge with a signal current of 4mA to 20mA, 0mA to 20mA and a signal voltage of 0V to 10V. The maximum twisted shielded pairs cable distance between devices is <30m for input. There is no insulation between analogue input and internal logic. It is furnished with screw terminal blocks for electrical connection with pitch 3.81mm adjustment for inputs. Its dimensions are 35mm (Width) x 15mm (Depth) x 41mm (Height). It weighs 0.012kg. This product is compatible with Modicon Easy M200 logic controllers. Modicon Easy M200 controllers are entry-level products perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Modicon Easy M200 logic controllers, the best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
العمق | 15 mm |
---|---|
Electrical Connection | 3 x 1.5 mm² 2 screw terminal blocks with pitch 3.81 mm adjustment for inputs |
الارتفاع | 41 mm |
Net Weight | 0.012 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | analogue input cartridge |
Range of Product | Easy Modicon M200 |
العرض | 35 mm |
Absolute Accuracy Error | +/- 0.1 % of full scale at 25 °C |
Analogue Input Number | 2 |
Analogue Input Resolution | 12 bits |
Analogue Input Type | current 4...20 mA |
Conversion Time | 20 ms |
Cross Talk | <= 1 LSB |
Immunity to Microbreaks | 10 ms |
Input Impedance | <= 250 Ohm current |
Insulation | non-insulated between analogue input and internal logic |
Lsb Value | 2.44 mV 0...10 Vvoltage |
Maximum Cable Distance Between Devices | twisted shielded pairs cable: <30 m for input |
Non-linearity | +/- 0.01 %FS |
Permissible Continuous Overload | 13 V, analogue input type: voltage |
Repeat Accuracy | +/- 0.5 %FS |
Sampling Duration | 10 ms |
Temperature Drift | +/- 0.02 %FS/°C |
Type of Cable | twisted shielded pairs cable |