![cartridge M200 - 1 serial line - communication extension main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/m/tmcr2sl1.jpg)
cartridge M200 - 1 serial line - communication extension
غير شامل الضريبة
غير شامل الضريبة
Product Details
العمق | 15 mm |
---|---|
الارتفاع | 41 mm |
Net Weight | 0.012 kg |
Product Compatibility | Easy Modicon M200 |
Product or Component Type | serial line cartridge |
Range of Product | Easy Modicon M200 |
العرض | 35 mm |
Communication Port Protocol | non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network |
Insulation | non-insulated between lines and internal logic |
Integrated Connection Type | non isolated serial link - screw terminal block for RS232 |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 |