![Communication cable, 2 x RJ45 male connectors, 3 m length, set of 5 parts main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/t/r/trv00830.jpg)
Communication cable, 2 x RJ45 male connectors, 3 m length, set of 5 parts
غير شامل الضريبة
غير شامل الضريبة
الوصف
It is a network cable with 2 RJ45 male connectors. The length is 3m.
Product Details
Activity | PPACB |
---|---|
Accessory / Separate Part Category | spare part |
Compatibility Code | RJ45 male cord L = 3 m |
Device Short Name | RJ45 male cord L = 3 m |
Length | 3 m |
Product or Component Type | communication cable |
Quantity Per Set | set of 5 |
Range | ComPacT |
Range Compatibility | ComPacT NSX new generation |
Connector Type | 2 RJ45 |