![7 inch wide screen, Basic model, 1 serial port, embedded RTC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/h/m/hmigxu3500.jpg)
7 inch wide screen, Basic model, 1 serial port, embedded RTC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Magelis Easy GXU range, an offer of touchscreen panels. The advanced touchscreen panel features 7inch LCD screen and supports 800 x 480 pixels WVGA resolution. It is designed with an internal memory of 32MB for application, internal DDR of 128MB and internal backup memory of 128kB. It supports 65536 colours with backlight lifespan of 20000 hours. It is a touchscreen panel with a rated supply voltage of 24V DC. It is furnished with 9-way male D-Sub (DE-09) connector, RS422/RS485 COM1 serial link and USB type mini B integrated connections. It is an IP65 rated product. It is suitable for textile, packaging, HVAC and pumping applications. This product is certified by CE. Magelis Easy GXU, Essential touch screen panels, are entry-level products that are perfectly tailored to meet the specific requirements of emerging markets. In other words, they answer to the following challenges, fit for purpose at affordable price with no compromise on easiness, robustness, availability and services.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | 0-50 °C |
Ambient Air Temperature for Storage | -20-60 °C |
نوع العرض | LCD touch screen |
Ip Degree of Protection | IP65 (front panel) |
Product or Component Type | advanced touchscreen panel |
Range of Product | Harmony Easy GXU |
Cut-out Dimensions | 190 x 135 mm |
Backlight Lifespan | 20000 hours |
Display Colour | 65536 colours |
Display Resolution | 800 x 480 pixels WVGA |
Display Size | 7 inch |
Integrated Connection Type | COM1 serial link: 9-way male SUB-D connector, RS422/RS485 |
Main Type | Basic |
Memory Description | internal, 32 MB for application |
Quality Labels | CE |
Software Designation | Vijeo Designer Basic configuration software |