![10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/h/m/hmigxu5512.jpg)
10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC](https://eshop-eg.se.com/media/catalog/product/h/m/hmigxu5512.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC
غير شامل الضريبة
غير شامل الضريبة
الوصف
This product is part of the Magelis Easy GXU range, an offer of touchscreen panels. The advanced touchscreen panel features 10.1inch LCD screen and supports 800 x 480 pixels WVGA resolution. It is designed with an internal memory of 48MB for application, internal DDR of 128MB and internal backup memory of 128kB. It supports 65536 colours with backlight lifespan of 20000 hours. It is a touchscreen panel with a rated supply voltage of 24V DC. It is furnished with USB type mini B, COM1 serial link is 9-way male SUB-D, RS232C, COM2 serial link is 9-way male SUB-D, RS422/RS485, USB type A and Ethernet 10/100BASE-TX integrated connections. It is an IP65 rated product. It is suitable for textile, packaging, HVAC and pumping applications. This product is certified by CE. Magelis Easy GXU, Essential touch screen panels, are entry-level products that are perfectly tailored to meet the specific requirements of emerging markets. In other words, they answer to the following challenges, fit for purpose at affordable price with no compromise on easiness, robustness, availability and services.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Ambient Air Temperature for Operation | 0-50 °C |
Ambient Air Temperature for Storage | -20-60 °C |
نوع العرض | LCD touch screen |
Ip Degree of Protection | IP65 (front panel) |
Product or Component Type | advanced touchscreen panel |
Range of Product | Harmony Easy GXU |
Cut-out Dimensions | 255 x 185 mm |
Backlight Lifespan | 20000 hours |
Display Colour | 65536 colours |
Display Resolution | 800 x 480 pixels WVGA |
Display Size | 10.1 inch |
Integrated Connection Type | USB type mini B |
Main Type | Universal |
Memory Description | internal, 48 MB for application |
Quality Labels | CE |
Software Designation | Vijeo Designer Basic configuration software |