![1 hole 22 mm Ø IP65 protection plastic yellow E-STOP station main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/x/a/xalb01yc.jpg)
1 hole 22 mm Ø IP65 protection plastic yellow E-STOP station
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![1 hole 22 mm Ø IP65 protection plastic yellow E-STOP station](https://eshop-eg.se.com/media/catalog/product/x/a/xalb01yc.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 hole 22 mm Ø IP65 protection plastic yellow E-STOP station
غير شامل الضريبة
غير شامل الضريبة
الوصف
This 1 cut-out yellow empty emergency stop push button box is ideal for general purposes use as it enables machine builder to add any required control units for custom factory-assembled stations. It protects operators from unexpected and hazardous contact thanks to its double insulation. It is vibration, high pressure washer and dust resistant thanks to its IP65 protection, making it ideal for operation in harsh environments.
Product Details
Ambient Air Temperature for Operation | -25-70 °C |
---|---|
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 2.0 knock-outs diameter: 20 mm at side |
Device Short Name | XALB |
الارتفاع | 5.538 cm |
Ip Degree of Protection | IP65 conforming to IEC 60529 |
Material | PC |
Net Weight | 0.09 kg |
Product Destination | XB2 non-illuminated functions with 1 row contact block , XB2 non-illuminated functions with 1 row contact block |
Product or Component Type | empty enclosure |
Range of Product | Harmony XB2 |
Standards | GB/T 14048.5 |
العرض | 7.173 cm |
Number of Cut-out | 1 cut-out |
Cad Overall Depth | 51 mm |
Cad Overall Height | 68 mm |
Cad Overall Width | 68 mm |
Colour of Base of Enclosure | dark grey |
Colour of Cover | yellow |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Material | PC |
Ip Degree of Protection | IP65 conforming to IEC 60529 , IP65 conforming to IEC 60529 |
Range of Product | Easy Harmony XALB |
Length | 7.148 cm |
Activity | IDSIG |