
Standard motor mechanism module MT400/630, ComPact NSX400/630, 48/60 VDC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Description
This is a standard motor mechanism for Compact NSX 400/630 and PowerPact Multistandard L frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 48VDC to 60VDC. The consumption is less than 500W. Padlocking of the device remains possible.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 48...60 V DC |
Control Type | standard |
Device Application | automatic spring charging |
Device Short Name | MT400/630 |
Maximum Power Consumption in Va | 500 VA closing |
Mounting Mode | fixed |
Product or Component Type | motor mechanism |
Range | ComPacT |
Range Compatibility | ComPacT NSX400 new generation |
Control Signal Type | impulse |
Locking Options Description | padlocking in OFF position |
Maximum Operating Frequency | 4 per minute |
[in] Rated Current | 400 A |
Response Time | < 700 ms open |