![Standard motor mechanism module MT400/630, ComPact NSX400/630, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/v/lv432641_1.jpg)
Standard motor mechanism module MT400/630, ComPact NSX400/630, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
Excl. Tax
Excl. Tax
All Sellers
![standard motor mechanism module MT400/630, ComPact NSX400/630, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz](https://eshop-eg.se.com/media/catalog/product/l/v/lv432641_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Standard motor mechanism module MT400/630, ComPact NSX400/630, 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
Excl. Tax
Excl. Tax
Description
This is a communicating motor mechanism for Compact NSX 100/160 and PowerPact Multistandard H frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 220VAC to 240VAC 50/60Hz. The consumption is less than 500VA. Padlocking of the device remains possible.
Product Details
Activity | PPCCB |
---|---|
[uc] Control Circuit Voltage | 208...277 V AC 60 Hz , 208...277 V AC 60 Hz , 208...277 V AC 60 Hz , 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz , 220...240 V AC 50/60 Hz |
Control Type | standard |
Device Application | automatic spring charging |
Device Short Name | MT400/630 |
Height | 19.800 cm |
Maximum Power Consumption in Va | 500 VA closing |
Mounting Mode | fixed |
Product or Component Type | motor mechanism |
Range | ComPacT |
Range Compatibility | ComPacT NSX400 new generation |
Width | 17.500 cm |
Control Signal Type | impulse |
Locking Options Description | padlocking in OFF position |
Maximum Operating Frequency | 4 per minute |
[in] Rated Current | 400 A |
Response Time | < 700 ms open |
[In] rated current | 400 A|630 A |
Control Type | standard |
Range Compatibility | ComPacT new generation ComPacT NSX400 new generation , ComPacT new generation ComPacT NSX400 new generation , ComPacT new generation ComPacT NSX630 new generation , ComPacT new generation ComPacT NSX630 new generation , ComPact ComPacT NSX DC new generation NSX400 DC , ComPact ComPacT NSX DC new generation NSX400 DC , ComPact ComPacT NSX DC new generation NSX400 DC , ComPact ComPacT NSX DC new generation NSX630 DC , ComPact ComPacT NSX DC new generation NSX630 DC , ComPact ComPacT NSX DC new generation NSX630 DC |
Length | 17.500 cm |