
Standard motor mechanism module MT250, ComPact NSX250, 380/415 VAC 50/60 Hz, 440/480 VAC 60 Hz
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This is a standard motor mechanism for Compact NSX 250 and PowerPact Multistandard J frame devices that allows automatic device spring-charging. It helps the circuit breaker to feature a high mechanical endurance as well as easy and sure opening or closing operations. It provides a double insulation of the front face and all indications remain visible and accessible. The control voltage of this motor mechanism module is 380VAC to 415VAC 50/60Hz or 440VAC to 480VAC 60Hz. The consumption is less than 500VA. Padlocking of the device remains possible. The motor mechanism is supplied with SDE adapter.
Product Details
Activity code | PPCCB |
---|---|
[uc] Control Circuit Voltage | 380...415 V AC 50/60 Hz |
Control Type | standard |
Device Application | automatic spring charging |
Device Short Name | MT250 |
Maximum Power Consumption in Va | 500 VA closing |
Mounting Mode | fixed |
Product or Component Type | motor mechanism |
Provided Equipment | SDE adaptor |
Range | ComPacT |
Range Compatibility | ComPacT NSX250 new generation |
Control Signal Type | maintained |
Locking Options Description | 1 to 3 padlocks Ø 5 to Ø 8 |
Maximum Operating Frequency | 4 per minute |
[in] Rated Current | 250 A |
Response Time | < 700 ms open |