
calcActive())">
Standard coupling kit, PanelSeT SFN, PanelSeT SF, set of 4 brackets, 2 connectors, sealing gasket and fixing elements
NSYSFBK
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSFBK
Standard coupling kit, PanelSeT SFN, PanelSeT SF, set of 4 brackets, 2 connectors, sealing gasket and fixing elements
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This is a coupling kit for PanelSeT SFN and PanelSeT SF electrical enclosures.|It is designed for joining enclosures side-to-side or depth wide by screws of type M6 self-tapping.|The kit contains 2 flat connectors, 4 brackets, fixing elements and the sealing gasket.|The sealing gasket is made of EPDM and the brackets and flat connectors are made of steel.|Anti-corrosion protection is ensured by an epoxy-polyester zinc coated coating.|The ingress protection rating is IP55.|
Product Details
Accessory / Separate Part Category | coupling accessory |
---|---|
Device Application | multi-purpose |
Device Composition | 2 flat connector , 4 bracket , fixing elements , sealing gasket |
Height | 6.5 cm |
Mounting Location | side coupling of 2 enclosures#|#depthwise coupling of 2 enclosures |
Product or Component Type | coupling kit |
Quantity Per Set | set of 1 |
Range | PanelSeT |
Range Compatibility | PanelSeT SF suitable enclosure |
Width | 34 cm |
Mounting location | side coupling of 2 enclosures|depthwise coupling of 2 enclosures |
Range | Spacial |
Device Composition | 2 flat connector , 2 flat connector , 4 bracket , 4 bracket , fixing elements , sealing gasket |
Range Compatibility | Spacial Spacial SF suitable enclosure , Spacial Spacial SF suitable enclosure , Spacial Spacial SF suitable enclosure |
Length | 36.5 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review