splitter box for 8 motor starter TeSys Ultra - 8 RJ45 - 2 HE10 PLC side - 24 V DC
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Compatibility Code | LU9G |
Device Short Name | LU9G |
Net Weight | 0.26 kg |
Product Compatibility | 8 directs starters maximum |
Product or Component Type | splitter block |
Range | TeSys |
Range of Product | TeSys Ultra |