
speed control relay RM35-S - 24..240 V AC/DC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Harmony RM35-S control relay allows monitoring of speed control. This modular control relay is ideal for monitoring of electrical values and speed variation in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a selectable memory function, integral LED for indicating control status, sealable cover, with simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. Multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 24...240 V |
[ui] Rated Insulation Voltage | 250 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 24...240 V AC/DC |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 1 C/O |
Electrical Durability | 100000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Height | 4.4 cm |
Hysteresis | 5-5 % of threshold |
Impulse Duration | >= 5 ms high state |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Marking | CE : EMC 89/336/EEC |
Maximum Power Consumption in Va | 5 VA AC , 5 VA AC |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | C-Tick |
Product or Component Type | speed control relay |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Response Time | 15 ms max (on crossing the threshold) |
Standards | NF EN 60255-6 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Time Delay Range | 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value) |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 7.4 cm |
Connections - Terminals | screw connectors |
Contacts Material | cadmium free |
Control Circuit Voltage Limits | - 15 % + 10 % Un |
Dielectric Test Voltage | 2 kV AC 50 Hz |
Housing Material | self-extinguishing plastic |
Immunity to Microbreaks | 50 ms |
Input Compatibility | 3-wire sensor (E1) PNP or NPN, 12 V, 50 mA |
Input Frequency | 0.0017-20 Hz |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5 |
Maximum Power Consumption in w | 3 W DC |
Maximum Supply Current for Sensors | 40 mA for < 24 V AC at 25 °C |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value |
Measurement Error | +/- 0.1 %/°C with temperature variation |
Measurement Range | 0.05...0.5 s|0.5...5 min|1...10 min|1...10 s|0.5...5 s|0.1...1 s|0.1...1 min |
Minimum Switching Current | 10 mA at 5 V DC , 10 mA at 5 V DC , 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Non-dissipating Shock Wave | 4 kV |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 1 C/O |
Polarity | reversible polarity on DC supply |
Relay Monitored Parameters | overspeed|underspeed |
Relay Name | RM35S |
Relay Type | speed control relays |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 50 ms contact S2 in memory mode on time delay |
Run-up Delay at Power-up | 0.05 s |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Status Led | 1 LED green for power ON |
Supply Frequency | 50/60 Hz +/- 10 % |
Supply Voltage Limits | 20.4-264 V AC/DC |
Switching Capacity in Va | 1250 VA |
Threshold Setting | 10...100 % |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
Utilisation category | AC-12 conforming to IEC 60947-5-1 , AC-12 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-13 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-14 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , AC-15 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-12 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-13 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 , DC-14 conforming to IEC 60947-5-1 |
Range of Product | Harmony Control Relays |
Time Delay Range | 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value) , 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value) , 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value) |
Time Delay Type | adjustable 0.6...60 s Ti- inhibition time delay upon startup , adjustable 0.6...60 s Ti- inhibition time delay upon startup , adjustable 0.6...60 s Ti- inhibition time delay upon startup |
Length | 9.4 cm |
Activity code | IDSIG |