Spacial SF rear panel external fixing - 2000x800 mm

NSYBP208
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Rear panel made from grey steel (RAL 7035) for PanelSeT SF enclosures|The nominal width is 800mm|The nominal height is 2000mm|Fixed by screws of type captive from the outside of enclosure location on the rear of enclosure|The kit is made up of fixing elements and 1 rear panel|Anti-corrosion protection is ensured by an epoxy-polyester powder coating|The product is to be used for multi-purpose applications

Product Details

Accessory / Separate Part Category enclosure accessory
Device Application multi-purpose
Enclosure Nominal Dimensions -
Height 3.5 cm
Mounting Location rear of enclosure
Product or Component Type rear panel
Quantity Per Set set of 1
Range PanelSeT
Width 77.5 cm
Mounting location rear of enclosure
Range Spacial
Length 208.5 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Spacial SF rear panel external fixing - 2000x800 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.