calcActive())">
Spacial SF external fixing side panels - 2000x800 mm
NSY2SP208
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSY2SP208
Spacial SF external fixing side panels - 2000x800 mm
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
Side panel made from grey steel (RAL 7035) for Spacial SF enclosures|The nominal width is 800mm|The nominal height is 2000mm|Fixed by screws of type captive from the outside of enclosure location on the sides of enclosure|The kit is made up of fixing elements and 2 side panels|Anti-corrosion protection is ensured by an epoxy-polyester powder coating|The product is to be used for compartmentalised application, multi-purpose and Prisma application applications|This product is qualified as a green premium, with minimal use of hazardous substances|
Product Details
Accessory / Separate Part Category | enclosure accessory |
---|---|
Device Application | compartmentalised application#|#multi-purpose#|#Prisma application |
Enclosure Nominal Dimensions | - |
Height | 6.0 cm |
Mounting Location | sides of enclosure |
Product or Component Type | side panel |
Quantity Per Set | set of 1 |
Range | Spacial |
Width | 79.0 cm |
Mounting location | sides of enclosure |
Range | Spacial |
Length | 208.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review