soft starter-ATS22-control 220V-power 230V(39kW)/400...440V(55kW)

ATS22C11Q
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Altistart 22 soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 110A and 230V to 440V, a rated power up to 55kW (400V to 440V in supply line) and up to 90kW (400V to 440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

Product Details

[uc] Control Circuit Voltage 230 V - 15...10 % 50/60 Hz
[us] Rated Supply Voltage 230...440 V - 15...10 % , 230...440 V - 15...10 %
Ambient Air Temperature for Operation -10-40 °C (without derating)
Ambient Air Temperature for Storage -25-70 °C
Depth 229.5 mm
Electromagnetic Compatibility conducted and radiated emissions level A conforming to IEC 60947-4-2
Function Available internal bypass
Height 25.000 cm
Ip Degree of Protection IP20
Marking CE
Net Weight 18 kg
Network Frequency 45...66 Hz
Network Number of Phases 3 phases
Noise Level 56 dB
Operating Position vertical +/- 10 degree
Pollution Degree level 2 conforming to IEC 60664-1
Power Dissipation In W 73 W for standard applications
Power Range 30-50 kW at 200-240 V 3 phases
Product Certifications UL
Product Destination asynchronous motors
Product or Component Type soft starter
Product Specific Application pumps and fans
Protection Type phase failure: line
Range of Product Altistart 22
Relative Humidity 0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
Standards EN/IEC 60947-4-2
Utilisation Category AC-53A
Width 33.000 cm
Assembly Style with heat sink
Communication Data Link serial
Communication Port Protocol Modbus
Component Name ATS22
Connector Type 1 RJ45
Control Circuit Consumption 20 W
Device Connection in the motor supply line
Discrete Input Logic positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
Discrete Input Number 3
Discrete Input Type (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
Discrete Input Voltage 24 V <= 30 V
Discrete Output Number 2
Discrete Output Type relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
Factory Setting Current 100 A
Icl Starter Rating 110 A for connection in the motor supply line for standard applications
Installed Device 31
Maximum Switching Current 5 A 250 V AC resistive 1 relay outputs
Minimum Switching Current 100 mA at 12 V DC (relay outputs)
Motor Power Kw 39 kW 230 V
Motor Starter Type soft starter
Operating Altitude <= 1000 m without derating
Output Current 0.4...1 Icl adjustable
Physical Interface RS485 multidrop
Ptc Probe Input 750 Ohm
Shock Resistance 15 gn for 11 ms conforming to EN/IEC 60068-2-27
Supply Frequency 50...60 Hz - 10...10 %
Supply Voltage Limits 195-484 V
Transmission Rate 4800, 9600 or 19200 bps
Type of Cooling forced convection
Type of Start start with torque control (current limited to 3.5 In)
Vibration Resistance 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6
Product specific application pumps and fans
Power dissipation in W 73 W for standard applications , 73 W for standard applications
Utilisation category AC-53A
Ip Degree of Protection IP20
Range of Product Altistart 22
Icl Starter Rating 110 A for connection in the motor supply line for standard applications , 110 A for connection in the motor supply line for standard applications , 110 A for connection in the motor supply line for standard applications
Motor Power Kw 39 kW 230 V , 39 kW 230 V , 55 kW 400 V , 55 kW 400 V , 55 kW 440 V , 55 kW 440 V
Length 41.000 cm
Activity IDVSD

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: soft starter-ATS22-control 220V-power 230V(39kW)/400...440V(55kW)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.