ATS22C48Q

soft starter-ATS22-control 220V-power 230V(132kW)/400...440V(250kW)

1/1
ATS22C48Q

soft starter-ATS22-control 220V-power 230V(132kW)/400...440V(250kW)

SKU
ATS22C48Q
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

soft starter-ATS22-control 220V-power 230V(132kW)/400...440V(250kW)

Description

This Altistart 22 soft starter can feed 3-phase asynchronous motors in supply line or delta connection. It has a rating of 480A and 230V to 440V, a rated power up to 250kW (400V to 440V in supply line) and up to 400kW (440V in motor delta connection). It is designed for simple and complex machines such as centrifugal and piston pumps, fans, screw compressors and material handling equipment. Slim form factor improves versatility; allows mounting in frames of any kind of machines. It features an Integrated bypass, this reduces noise and decreases heat dissipation. Compatibility with SoMove software allows configurations and settings to be easily transferred, meaning spares can be quickly installed. It provides smooth starting for your machinery, avoiding mechanical stresses and extending their service life.

Product details

  • [uc] Control Circuit Voltage
    230 V - 15...10 % 50/60 Hz
  • [us] Rated Supply Voltage
    230...440 V - 15...10 %
  • Ambient Air Temperature for Operation
    -10-40 °C (without derating)
  • Ambient Air Temperature for Storage
    -25-70 °C
  • Depth
    339.7 mm
  • Electromagnetic Compatibility
    conducted and radiated emissions level A conforming to IEC 60947-4-2
  • Function Available
    internal bypass
  • Height
    455 mm
  • Ip Degree of Protection
    IP00
  • Marking
    CE
  • Net Weight
    50 kg
  • Network Frequency
    45...66 Hz
  • Network Number of Phases
    3 phases
  • Noise Level
    56 dB
  • Operating Position
    vertical +/- 10 degree
  • Pollution Degree
    level 2 conforming to IEC 60664-1
  • Power Dissipation In W
    218 W for standard applications
  • Power Range
    110-220 kW at 200-240 V 3 phases
  • Product Certifications
    GOST
  • Product Destination
    asynchronous motors
  • Product or Component Type
    soft starter
  • Product Specific Application
    pumps and fans
  • Protection Type
    phase failure: line
  • Range of Product
    Altistart 22
  • Relative Humidity
    0-95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
  • Standards
    EN/IEC 60947-4-2
  • Utilisation Category
    AC-53A
  • Width
    304 mm
  • Assembly Style
    with heat sink
  • Communication Data Link
    serial
  • Communication Port Protocol
    Modbus
  • Component Name
    ATS22
  • Connector Type
    1 RJ45
  • Control Circuit Consumption
    20 W
  • Device Connection
    in the motor supply line
  • Discrete Input Logic
    positive logic LI1, LI2, LI3 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
  • Discrete Input Number
    3
  • Discrete Input Type
    (LI1, LI2, LI3) logic, 5 mA 4.3 kOhm
  • Discrete Input Voltage
    24 V <= 30 V
  • Discrete Output Number
    2
  • Discrete Output Type
    relay outputs R1 230 V running, alarm, trip, stopped, not stopped, starting, ready C/O
  • Factory Setting Current
    437 A
  • Icl Starter Rating
    480 A for connection in the motor supply line for standard applications
  • Installed Device
    31
  • Maximum Switching Current
    5 A 250 V AC resistive 1 relay outputs
  • Minimum Switching Current
    100 mA at 12 V DC (relay outputs)
  • Motor Power Kw
    132 kW 230 V
  • Motor Starter Type
    soft starter
  • Operating Altitude
    <= 1000 m without derating
  • Output Current
    0.4...1 Icl adjustable
  • Physical Interface
    RS485 multidrop
  • Ptc Probe Input
    750 Ohm
  • Shock Resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
  • Supply Frequency
    50...60 Hz - 10...10 %
  • Supply Voltage Limits
    195-484 V
  • Transmission Rate
    4800, 9600 or 19200 bps
  • Type of Cooling
    forced convection
  • Type of Start
    start with torque control (current limited to 3.5 In)
  • Vibration Resistance
    1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-6
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:soft starter-ATS22-control 220V-power 230V(132kW)/400...440V(250kW)
Your Rating

* Required Field