
Socket, separate contact, 10 A, relay type RSB, screw connector, 250 V AC
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Socket, separate contact, 10 A, relay type RSB, screw connector, 250 V AC
Excl. Tax
Excl. Tax
Description
This Harmony RSB plug-in socket has a rated voltage of 250V AC with an output rating of 10A." This plug-in relay socket is compatible with interface plug-in relay RSB range." "It has a large choice of number of contacts for high rated current use with space-saving design which allows for a flexible and easy installation on DIN rail." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "It enables easy installation and connect to relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 10 A |
---|---|
[ue] Rated Operational Voltage | < 250 V AC |
[uimp] Rated Impulse Withstand Voltage | 3.6 kV |
Ambient Air Temperature for Operation | -25-85 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RSZ |
Contacts Type and Composition | 2 C/O |
Device Short Name | RSZ |
Dielectric Strength | 2500 V |
Fixing Mode | by screw (panel) |
Height | 1.700 cm |
Ip Degree of Protection | IP20 conforming to EN/IEC 60529 |
Marking | CE |
Net Weight | 0.05 kg |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Certifications | CSA |
Product Compatibility | plug-in relay RSB with 1 C/O contact |
Product or Component Type | socket |
Range of Product | Harmony Electromechanical Relays |
Standards | IEC 61984 |
Tightening Torque | < 0.8 N.m for M3 screw(s) |
Width | 6.200 cm |
Connections - Terminals | screw connectors |
[ith] Conventional Free Air Thermal Current | 10 A |
Contact Terminal Arrangement | separate |
Group of Product | RSB_1_C/O_SC_CONS_SEP_FLAT_16 |
Sale Per Indivisible Quantity | 10 |
Shape of Pin | flat |
Product Compatibility | plug-in relay RSB with 2 C/O contact at 8 A , plug-in relay RSB with 2 C/O contact at 8 A , plug-in relay RSB with 2 C/O contact at 8 A , plug-in relay RSB with 2 C/O contact at 8 A , plug-in relay RSB with 1 C/O contact at 16 A , plug-in relay RSB with 1 C/O contact at 16 A , plug-in relay RSB with 1 C/O contact at 16 A , plug-in relay RSB with 1 C/O contact at 16 A |
Range of Product | Harmony Electromechanical Relays |
[ith] Conventional Free Air Thermal Current | 10 A |
Length | 8.000 cm |
Activity code | IDSIG |