
socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2..
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
socket RUZ - mixed contact - 10 A - < 250 V - connector - for relay RUMC2..
Description
This Harmony RUZ plug-in relay socket has a coil control voltage of 250V AC and has mixed contacts with a rating of 10A." "It has large choice of number of contacts for high rated current use." "It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere." "It is compatible with plug in control relay." "Easy installation and connect to the relay from its socket." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 10 A |
---|---|
[ue] Rated Operational Voltage | < 250 V |
[uimp] Rated Impulse Withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -40-55 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RUZ |
Contacts Type and Composition | 2 C/O |
Device Short Name | RUZ |
Dielectric Strength | 2500 V |
Fixing Mode | by screw (panel) |
Height | 0.84 cm |
Ip Degree of Protection | IP20 conforming to EN/IEC 60529 |
Marking | CE |
Net Weight | 0.054 kg |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Certifications | UL |
Product Compatibility | plug-in relay RUM with 2 C/O contact |
Product or Component Type | socket |
Range of Product | Harmony Electromechanical Relays |
Standards | IEC 61984 |
Tightening Torque | < 1 N.m for M3.5 screw(s) |
Width | 0.86 cm |
Connections - Terminals | screw connectors |
[ith] Conventional Free Air Thermal Current | 10 A |
Contact Terminal Arrangement | mixed |
Group of Product | RUM_2_C/O_CON_MIX_CYL |
Output Type | relay |
Sale Per Indivisible Quantity | 10 |
Shape of Pin | cylindrical |
[Ue] rated operational voltage | < 250 V |
Product Compatibility | plug-in relay RUM with 2 C/O contact , plug-in relay RUM with 2 C/O contact , plug-in relay RUM with 2 C/O contact , plug-in relay RE48 with 2 C/O contact , plug-in relay RE48 with 2 C/O contact , plug-in relay RE48 with 2 C/O contact , plug-in relay RE48 with 1 C/O + 1 C/O contact , plug-in relay RE48 with 1 C/O + 1 C/O contact , plug-in relay RE48 with 1 C/O + 1 C/O contact |
Range of Product | Harmony Electromechanical Relays|Harmony Timer Relays |
[ith] Conventional Free Air Thermal Current | 10 A |
Length | 1.46 cm |
Activity code | IDSIG |