
calcActive())">
Socket-outlet, New Unica, mechanism, 2P + E, 16A, Schuko, with shutter, painted, anthracite
NU303754TA
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU303754TA
Socket-outlet, New Unica, mechanism, 2P + E, 16A, Schuko, with shutter, painted, anthracite
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica socket-outlet NU303754TA is a mechanism in color anthracite. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. And this device is German standard. The dielectric strength level, the voltage that the material this socket-outlet uses can withstand for a given wall thickness before dielectric breakdown, is 2000V. Its rated current is 16A. Clip-in this socket-outlet for the fixation. It is 45 mm in width, It is 45 mm in height, 50 mm in depth. With an embedding depth of 30.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. It benefits from an elegant matt finishing, constituting an added-value for your interior design. The IP rating of this device is IP21D which is very high. It reaches IK04 protection level, which can help protect against impact. Its connection terminals are screw terminals. The socket-outlet is made of PC, making it as resistant as possible. This socket-outlet is AENOR, EAC certified. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Outlet standard deviation | Schuko |
---|---|
Range | New Unica |
Device Mounting | flush |
Device Presentation | mechanism |
Outlet Poles Configuration | 2P + E |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Rated Current | 16 A |
Socket Additional Information | with hinged lid |
Socket Number | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review