
calcActive())">
Socket-outlet, New Unica, 2P+E, 16A, Schuko, with lid, shutter, beige
NU303744TA
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU303744TA
Socket-outlet, New Unica, 2P+E, 16A, Schuko, with lid, shutter, beige
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica socket-outlet NU303744TA is a mechanism in color beige. The outlet pole configuration of this socket-outlet is 2P + E with shutters, ensuring safety protection. And this device is German standard. The dielectric strength, a measure of the electrical strength of a material as an insulator, is 2000V. Its rated current is 16A. The device's fixing mode is clip-in. It is 45 mm in width, It is 45 mm in height, and 50 mm in depth. With an embedding depth of 30.5 mm. Its matching mounting box can be recessed into the surface of the wall with flush type. The surface finish is glossy, delivering an elegant and high-end feeling to a room. The IP rating of this device is IP21D which is very high. Besides, it reaches IK04 protection level, which can help protect against impact. Its connection terminals are screw terminals. It obtained AENOR, EAC certificate. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Outlet standard deviation | Schuko |
---|---|
Ground lug position | 90° ground lug |
Range | New Unica |
Device Mounting | flush |
Device Presentation | mechanism with central plate |
Outlet Poles Configuration | 2P + E |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Rated Current | 16 A |
Socket Additional Information | with hinged lid |
Socket Number | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review