RSL1PVBU

slim relay mounted on screw socket with LED and protection circuit, 24 V

1/1
RSL1PVBU

slim relay mounted on screw socket with LED and protection circuit, 24 V

SKU
RSL1PVBU
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

slim relay mounted on screw socket with LED and protection circuit, 24 V

Description

This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 24V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A. It has large choice of number of contacts for high rated current use. It also offers LED indicator and protection circuit. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night. 0 0 0 0 0 0 0 0 0 0

Product details

  • [ie] Rated Operational Current
    6 A 1 C/O (AC-1/DC-1) conforming to IEC/UL
  • [in] Rated Current
    6 A
  • [uc] Control Circuit Voltage
    24 V DC
  • [ui] Rated Insulation Voltage
    250 V conforming to EN/IEC
  • [uimp] Rated Impulse Withstand Voltage
    6 kV conforming to IEC
  • Ambient Air Temperature for Operation
    -40-55 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Compatibility Code
    RSL
  • Contacts Type and Composition
    1 C/O
  • Control Type
    without push-button
  • Depth
    95 mm
  • Device Short Name
    RSL
  • Dielectric Strength
    1000 V AC between contacts
  • Electrical Durability
    60000 cycles for resistive load, 6 A at 250 V, AC-1
  • Fixing Mode
    plastic compression spring
  • Height
    78.6 mm
  • Input Voltage
    24 V AC/DC (input voltage limit: 21.6...28.8 V)
  • Ip Degree of Protection
    IP40 conforming to EN/IEC 60529
  • Marking
    CE
  • Maximum Switching Capacity
    1500 VA
  • Mechanical Durability
    10000000 cycles
  • Mounting Support
    35 mm symmetrical DIN rail
  • Net Weight
    0.029 kg
  • Operating Position
    any position
  • Product Certifications
    UL
  • Product or Component Type
    pre-assembled plug-in relay with socket
  • Range of Product
    Harmony Electromechanical Relays
  • Standards
    CSA C22.2 No 14
  • Tightening Torque
    < 0.5 N.m for M2.5 screw(s)
  • Width
    6.2 mm
  • Connections - Terminals
    screw connectors
  • [ithe] Conventional Enclosed Thermal Current
    6 A at -40-55 °C
  • Average Coil Consumption
    0.17 W, DC
  • Average Resistance
    3390 Ohm network: DC at 23 °C +/- 10 %
  • Contact Operation
    standard
  • Contact Terminal Arrangement
    separate
  • Contacts Material
    silver alloy (AgSnO2)
  • Device Presentation
    complete product
  • Drop-out Voltage Threshold
    >= 0.05 Uc
  • Load Current
    6 A at 250 V AC 0.5 mm mounting distance
  • Maximum Switching Voltage
    277 V
  • Minimum Switching Capacity
    120 mW
  • Minimum Switching Current
    100 mA
  • Minimum Switching Voltage
    12 V
  • Operating Rate
    <= 18000 cycles/hour no-load
  • Operating Time
    5 ms reset
  • Protection Category
    RT III
  • Safety Reliability Data
    B10d = 60000
  • Sale Per Indivisible Quantity
    10
  • Series Name
    interface relay
  • Shape of Pin
    flat (PCB type)
  • Shock Resistance
    10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
  • Status Led
    with
  • Test Levels
    level A group mounting
  • Vibration Resistance
    10 gn, amplitude = +/- 1 mm (f = 10-150 Hz)10 cycles not operating conforming to EN/IEC 60068-2-6
  • Terminals Description Iso N°1
    (A1-A2)CO
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:slim relay mounted on screw socket with LED and protection circuit, 24 V
Your Rating

* Required Field