
single phase power supply, 100...240V input, 24V DC output, 351W, 14,6A
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). It is a regulated switch mode 24V DC power supply, model 350W, with a 100V to 240V AC output voltage, and 351W nominal power. Its output current is 14.6A. It offers better performance with cost effective. Its cooling is based on forced air, with an integrated DC fan. It has a manual voltage switching. Its overload hiccup protection is 110-150%. It measures 215mm wide x 115mm high x 30mm deep. This power supply is fitted for repetitive machines. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This power supply has fixing holes for panel mounting or the 4-corner bracket mounting. Better performance with cost effective. Smart design.
Product Details
Ambient Air Temperature for Operation | -30-70 °C (with power derating of 2.5 % per °C) |
---|---|
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | ABL2 |
Depth | 30 mm |
Dielectric Strength | 2000 V between input and ground |
Electromagnetic Compatibility | immunity to electromagnetic interference conforming to EN 55022 class B |
Height | 3.600 cm |
Input Voltage | 100...120 V AC single phase |
Inrush Current | 60 A at 100...120 V AC |
Ip Degree of Protection | IP20 conforming to IEC 62368-1 |
Marking | CE |
Mounting Support | DIN rail with accessory |
Net Weight | 0.79 kg |
Network Frequency | 47...63 Hz |
Operating Position | any position |
Overvoltage Category | class I conforming to IEC 62368-1 |
Pollution Degree | 2 |
Power Dissipation In W | 52.4 W |
Product Certifications | EAC |
Product or Component Type | power supply |
Range of Product | Easy Modicon ABL2 |
Relative Humidity | 10-95 % |
Width | 12.500 cm |
Connections - Terminals | for ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12 |
Anti-harmonic Filter | low frequency harmonic currents |
Cos Phi | 0.5-0.5 |
Current Consumption | 3.3 A at 240 V |
Efficiency | 87 % |
Holding Time | >= 12 ms at 115 V |
Input Protection Type | integrated fuse (not interchangeable) |
Input Voltage Limits | 90...132 V |
Line and Load Regulation | +/- 1 % |
Meantime Between Failure [mtbf] | 600000 h at 25 °C |
Name of Test | electromagnetic hypersensitivity (EHS) conforming to EN 61000-6-2 level A |
Operating Altitude | 5000 m |
Output Coupling | series |
Output Protection Type | against overload, protection technology: 1.1...1.5 x In |
Output Voltage | 24 V DC |
Output Voltage Limits | 20.4...27.6 V |
Power Supply Output Current | 14.6 A |
Power Supply Type | regulated switch mode |
Status Led | 1 LED (green) output voltage |
Vibration Resistance | 4 gn (f= 10-500 Hz) conforming to IEC 61131-2 , 4 gn (f= 10-500 Hz) conforming to IEC 61131-2 , 4 gn (f= 10-500 Hz) conforming to IEC 61131-2 |
Rated Power in w | 351 W |
Output Voltage | 24 V DC , 24 V DC |
Range of Product | Easy Modicon ABL2 |
Name of Test | electromagnetic hypersensitivity (EHS) conforming to IEC 61000-6-2 level A , electromagnetic hypersensitivity (EHS) conforming to IEC 61000-6-2 level A , electromagnetic hypersensitivity (EHS) conforming to IEC 61000-6-2 level A |
Length | 22.300 cm |
Activity code | IDMST |