single phase power supply, 100...240V input, 24V DC output, 156W, 6,5A

ABL2REM24065K
Be the first one to review this.
EGP 1,466.80

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This power supply belongs to Easy Modicon power supply range (formely known as Phaseo Easy). It is a regulated switch mode 24V DC power supply, model 150W, with a 100V to 240V AC output voltage, and 156W nominal power. Its output current is 6.5A. It offers better performance with cost effective. Its cooling is based on natural convection. It has a manual voltage switching. It measures 215mm wide x 115mm high x 30mm deep. This power supply is fitted for repetitive machines. ABL2 ps are certified with: CE, EAC, KC, RCM, EN62368-1(safety), EN 61000-6-2, EN 61000-4-2/3/4/5/6/8/11 (EMC), 55032 class B, RoHS. This power supply has fixing holes for panel mounting or the 4-corner bracket mounting. Better performance with cost effective. Smart design.

Product Details

Seller Information

Documents

Reviews