
SINGLE PHASE KWH METER 63A MODBUS
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
The Acti9 iEM2100 series energy meters offer is a single-phase DIN rail-mounted energy meters fitted for basic metering. This product family can be used to monitor power consumption for each sector, unit or workshop and manage electrical installation for building management. It feature a 8-character LCD display and red LED indicator to display measured electrical parameters. Providing Class 1 active energy accuracy per IEC 62053-21 standard, the meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. Suitable for a 230VAC network, with a supply voltage range of 96 to 276 VAC at 50Hz or 60Hz. Direct connect current measurement up to 63A with 32 samples per cycle only in a Single Phase and Neutral configuration. Communication is assured by 2 configurable pulse outputs. You will have the possibility to switch between 2 tariffs thanks to a dedicated tariff switching input. Product dimensions are as follows: width 36 mm, depth 64 mm, height 90 mm and product weight 175 g. This version is compliant with the standard EN 50470-3 class B, Measuring Instruments Directive (MID). Compatible with power management software to take advantage of the IoT digital power installation.
Product Details
[in] Rated Current | 63 A |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV 1.2/50 µs |
[us] Rated Supply Voltage | 96...276 V AC 50 Hz |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Colour | white |
Compatibility Code | iEM2150 |
Depth | 64 mm |
Device Application | sub billing |
Device Short Name | iEM2150 |
Display Type | LCD display |
Flame Retardance | V0 conforming to UL 94 |
Height | 90 mm |
Information Displayed | tariff (1) |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Market Segment | buildings small building cost management: billing: panelboard |
Maximum Power Consumption in Va | 3 VA at 240 V AC |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Net Weight | 0.175 kg |
Network Frequency | 50 Hz |
Number of Outputs | 0 |
Overvoltage Category | III |
Pollution Degree | 2 |
Product Certifications | CE |
Product Name | Acti 9 iEM2100 |
Product or Component Type | energy meter |
Range | Acti 9 |
Relative Humidity | 0-95 % |
Standards | IEC 62052-31 |
Tightening Torque | power circuit: 2-2 N.m PZ2 screwdriver |
Width | 36 mm |
Wire Stripping Length | power circuit: 17 mm |
9 Mm Pitches | 4 |
Connections - Terminals | power circuit: tunnel type terminals (bottom) 1 1.65-33 mm² cable(s) solid |
Accuracy Class | class 1 active energy conforming to IEC 62053-21 |
Analogue Input Type | direct input |
Communication Port Protocol | Modbus RTU at 1.2, 2.4, 4.8, 9.6, 19.2 and 38.4 kbauds even/odd or none - 3 wires, insulation 4000 V |
Communication Port Support | screw terminals: RS485 |
Display Digits | 8 |
Frequency Measurement Range | 45-65 Hz |
Local Signalling | red LED: accuracy checking 1...1000 p/kWh |
Maximum Power Consumption in w | 1 W |
Maximum Value Measured | 999999.99 kWh |
Measurement Current | 0-63 A |
Metering Type | active, reactive, apparent energy (signed, four quadrant) |
Number of Inputs | 0-0 |
Rated Voltage | 230-230 V +/- 20 % |
Sampling Rate | 32 samples/cycle |
Technology Type | electronic |
Type of Measurement | active and reactive energy |
Poles Description | 1P + N |