
calcActive())">
Single foot switch, plastic, black, without cover, 1 NO + 1 NC
XPEA110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XPEA110
Single foot switch, plastic, black, without cover, 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XPE consists of a single step black plastic safety footswitch. It has 1 x NC + 1 x NO contacts. It preserves the ergonomy of your machines, while ensuring their compliance with the latest safety standards. It provides long life in harsh conditions thanks to its resistance to hydraulic oil and various greases.
Product Details
[ie] Rated Operational Current | 3 A, 240 V, AC-15, A300 |
---|---|
[ui] Rated Insulation Voltage | 500 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 1 plain hole for M20 cable gland |
Colour | black |
Compatibility Code | XPEA |
Contacts Type and Composition | 1 NC + 1 NO |
Device Short Name | XPEA |
Height | 12.5 cm |
Ip Degree of Protection | IP43 conforming to IEC 60529 |
Material | plastic |
Mechanical Durability | 2000000 cycles |
Net Weight | 0.275 kg |
Overvoltage Category | class II conforming to EN/IEC 61140 |
Product or Component Type | foot switch |
Range of Product | Harmony XPE |
Standards | EN/IEC 60947-5-1 |
Width | 9.4 cm |
Connections - Terminals | screw clamp terminal, <= 1 x 2.5 mm² with or without cable end |
Contact Operation | 1 step |
Foot Switch Type | single foot switch |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TH |
Rated Operational Power in w | 10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Shock Resistance | 25 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Trigger Mechanism | without trigger mechanism |
Vibration Resistance | 5 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Material | plastic |
Range of Product | Harmony XPE |
Length | 18.9 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review