
calcActive())">
Single foot switch, metal, blue, without cover, 1 NO + 1 NC
XPEM110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XPEM110
Single foot switch, metal, blue, without cover, 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XPE consists of a single step blue metal safety footswitch. It has 1 x NC + 1 x NO contacts. It preserves the ergonomy of your machines, while ensuring their compliance with the latest safety standards. It provides long life in harsh conditions thanks to its resistance to hydraulic oil and various greases.
Product Details
[ie] Rated Operational Current | 3 A, 240 V, AC-15, A300 |
---|---|
[ui] Rated Insulation Voltage | 500 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Cable Entry | 2 entries tapped for Pg 16 cable gland |
Colour | blue |
Compatibility Code | XPEM |
Contacts Type and Composition | 1 NC + 1 NO |
Device Short Name | XPEM |
Height | 9.000 cm |
Ip Degree of Protection | IP66 conforming to IEC 60529 |
Material | metal |
Mechanical Durability | 15000000 cycles |
Net Weight | 1.2 kg |
Overvoltage Category | class I conforming to EN/IEC 61140 |
Product Certifications | FIMKO |
Product or Component Type | foot switch |
Range of Product | Harmony XPE |
Standards | VDE 0660-200 |
Width | 12.000 cm |
Connections - Terminals | screw clamp terminal, <= 1 x 2.5 mm² with or without cable end |
Contact Operation | 1 step |
Foot Switch Type | single foot switch |
Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3 |
Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
Protective Treatment | TC |
Rated Operational Power in w | 10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Shock Resistance | 150 gn conforming to NF E 09-031 |
Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Trigger Mechanism | without trigger mechanism |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Material | metal |
Range of Product | Harmony XPE |
Length | 19.000 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review