
calcActive())">
Single contact block, 1 NO
ZB2BE101
EGP219.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BE101
Single contact block, 1 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Single contact block, 1 NO
EGP219.44
Description
This additionnal contact block for high power switching is a separate component of diameter 22mm XB4 or XB5 ranges It features a single NO contact block and screw connection type. It is easily fitted on the back of high power switching contacts ZBE50x.
Product Details
[ui] Rated Insulation Voltage | 600 V (pollution degree 3) conforming to IEC 60947-1 |
---|---|
[uimp] Rated Impulse Withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Contacts Type and Composition | 1 NO |
Height | 2.000 cm |
Mechanical Durability | 1000000 cycles |
Net Weight | 0.02 kg |
Product Compatibility | XB4 |
Product or Component Type | contact block |
Range of Product | Harmony XAC |
Standards | EN/IEC 60947-5-1 |
Width | 4.000 cm |
Connections - Terminals | screw clamps terminals, 1 x 2.5 mm² with or without cable end |
[ithe] Conventional Enclosed Thermal Current | 10 A |
Component Name | ZB2 |
Contact Block Application | single speed |
Contact Block Type | single |
Contact Code Designation | A600 AC-15, Ue = 240 V, Ie = 3 A conforming to IEC 947-5-1 appendix A |
Contact Operation | slow-break |
Electrical Circuit Type | control circuit |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Maximum Resistance Across Terminals | 25 MOhm |
Mounting of Block | front mounting |
Operating Force | 13-15 N |
Rated Operational Power in w | 40 W DC-13 for 1000000 cycles, operating rate <3600 cyc/h at 120 V, load factor = 0.5 conforming to IEC 60947-5-1 |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG (gl) |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Terminals Description Iso N°1 | (13-14)NO |
Type of Operator | spring return |
Product Compatibility | XB4|XAPS2|XACA|XB5 |
Range of Product | Harmony XAC |
Length | 4.000 cm |
Activity code | IDSIG |
Type of operator | spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review