SIL interface module, TeSys island

TPRSM001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys island SIL interface module, 2 inputs, 1 output. Connected to a TPRBC bus coupler, it allows integration into safety related systems conforming to ISO 13849-1. It is used in connection to one or several SIL motor starter TPRSS. Two isolated switching inputs with common point, 0-24V DC. One relay type output, 1NO, instantaneous opening, potential free. Mounting on DIN rail together with the other modules of the TeSys island configuration. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ue] Rated Operational Voltage input/output circuit: 24 V DC
[ui] Rated Insulation Voltage input/output circuit: 50 V
[uimp] Rated Impulse Withstand Voltage 2 kV for input/output circuit conforming to IEC 60947-1
[us] Rated Supply Voltage 24 V DC supplied by the bus coupler
Ambient Air Temperature for Operation -10-60 °C
Ambient Air Temperature for Storage -25-70 °C
Depth 114 mm
Device Short Name TPRSM
Electromagnetic Compatibility electrostatic discharge, level 3, 8 kV air, 6 kV contact, conforming to EN/IEC 61000-4-2
Fire Resistance 960 °C conforming to UL 94
Height 118 mm
Input Type isolated switching input for safe stop
Input Voltage 15...28.8 V DC state 1
Ip Degree of Protection IP20
Mounting Mode horizontal and vertical (35 mm symmetrical rail)
Net Weight 0.159 kg
Overvoltage Category III
Pollution Degree 2
Power Dissipation In W 0.7 W maximum
Product Certifications UL
Product Compatibility TPRBC bus coupler
Product Name TeSys island
Product or Component Type SIL interface module
Protection Type external fuse, 8 A gG fuse for relay output
Range TeSys
Relative Humidity 5-95 %
Standards IEC 60947-5-1
Width 25 mm
Connections - Terminals control circuit: removable spring terminal block 5 cable(s) 0.2-2.5 mm² (AWG 24...AWG 14) rigid
Current Consumption 10 mA
Device Presentation implementation of a safe stop function for SIL motor starters TPRSS
Function of Module safe stop with 1NC or 2NC contacts monitoring
Input Protection Type internal, electronic
Local Signalling 1 LED (green/red) for DS (device status)
Operating Altitude 0...2000 m without derating
Output Thermal Current 8 A for relay output
Output Type relay instantaneous opening, 1 NO circuit(s), potential free
Protective Treatment TC
Safety Function safe stop: category 0 conforming to IEC 60204-1
Safety Level SIL 2 conforming to IEC 61508 in single channel system architecture
Shock Resistance 15 gn (duration = 11 ms) conforming to IEC 60068-2-27
Vibration Resistance 1.5 mm peak to peak (f= 3-13 Hz) conforming to IEC 60068-2-6

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: SIL interface module, TeSys island
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.