
side rotary handle, ComPact NSXm, black handle, shaft length 45 to 480 mm, IP54
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This side rotary handle is a control accessory for Compact NSXm and PowerPact B devices. The circuit breaker installed in a switchboard with this side rotary handle is IP54 according to IEC 60529 standard. It makes possible to operate the device from the side up to 480 mm extension and it maintains suitability for isolation. The shaft length is adjustable. This accessory has a black handle on a black front. It can be packlocked in the OFF position by using one to three padlocks.
Product Details
Accessory / Separate Part Type | control accessories |
---|---|
Ip Degree of Protection | IP54 |
Product or Component Type | rotary handle |
Range | ComPact |
Range Compatibility | PowerPact B |
Range of Product | ComPact NSXm |
Handle Colour | black |
Handle Front Plate Colour | black |
Locking Options Description | 1 to 3 padlocks Ø 4 to Ø 8 |
Rotary Handle Mounting Location | lateral |
Rotary Handle Mounting Style | side |
Rotary Handle Padlocking | padlock in OFF position |