
calcActive())">
Shunt release (MX), TeSys GV2-GV3, 220-240V AC 50Hz
GVAS225
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GVAS225
Shunt release (MX), TeSys GV2-GV3, 220-240V AC 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV electrical trip, MX shunt release, 220-240V AC 50Hz, for motor circuit breakers GV2, GV3. It trips the circuit breaker when the control voltage is applied in limits 0.7-1.1 Uc with an impulse duration greater than 20ms or a maintained signal. To be mounted on right-hand side of the circuit breaker, connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 220...240 V AC 50 Hz |
---|---|
[ui] Rated Insulation Voltage | 690 V AC conforming to IEC 60947-1 |
Colour | dark grey |
Compatibility Code | GVAS |
Depth | 66 mm |
Device Short Name | GVAS |
Height | 89 mm |
Mechanical Durability | 10000 cycles with GV3P and GV3L |
Net Weight | 0.105 kg |
Product or Component Type | shunt trip release |
Quantity Per Set | set of 10 |
Range | TeSys |
Range Compatibility | GV2ME |
Range of Product | TeSys GV2 |
Threshold Tripping Voltage | 0.75...0.2 Un |
Tightening Torque | < 1.4 N.m on screw clamp terminals |
Width | 18 mm |
Connections - Terminals | screw clamp terminals 1 cable(s) 1-2.5 mm²solid |
Control Circuit Voltage Limits | 0.7...1.1 Un |
Hold-in Power Consumption in Va | 5-5 VA AC |
Hold-in Power Consumption in w | 1.6-1.6 W |
Inrush Power in Va | 14-14 VA AC |
Inrush Power in w | 10.5 W |
On-load Factor | 100 % |
Operating Time | 10...15 ms conforming to IEC 60947-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review