calcPageSize())"
/>
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
TeSys GS accessory, shaft extension for external operating handle, to be used with 3-pole and 4-pole 30A/32A IEC/UL fuse switch-disconnectors GS1D. Shaft length 400mm, cross section 5x5mm. Green Premium compliant (RoHS/REACh).
Overview
| [in] Rated Current | 30 A |
|---|---|
| Accessory / Separate Part Category | control accessory |
| Compatibility Code | shaft extension |
| Device Short Name | GS2AE |
| Length | 400 mm |
| Net Weight | 0.15 kg |
| Product or Component Type | shaft extension |
| Range | TeSys |
| Range Compatibility | TeSys GS GS1D |
| Shaft Cross Section | 5 x 5 mm |
| Range | TESYS |
| Device short name | GS2AE |
| Product or component type | SHAFT EXTENSION |
| Accessory / separate part category | CONTROL ACCESSORY |
| Range compatibility | TESYS TESYS GS GS1DTESYS TESYS GS GS2DFUPACT FUPACT GS GSB32FUPACT FUPACT GS GSC32 |
| switch rated current | 30 A32 A |
| Length | 400 MM |
| Shaft cross section | 5 X 5 MM |
| Net weight | 0.15 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 40.000 CM |
| Package 1 Weight | 129.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.830 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
TeSys GS accessory, shaft extension for external operating handle, to be used with 3-pole and 4-pole 30A/32A IEC/UL fuse switch-disconnectors GS1D. Shaft length 400mm, cross section 5x5mm. Green Premium compliant (RoHS/REACh).
Overview
| [in] Rated Current | 30 A |
|---|---|
| Accessory / Separate Part Category | control accessory |
| Compatibility Code | shaft extension |
| Device Short Name | GS2AE |
| Length | 400 mm |
| Net Weight | 0.15 kg |
| Product or Component Type | shaft extension |
| Range | TeSys |
| Range Compatibility | TeSys GS GS1D |
| Shaft Cross Section | 5 x 5 mm |
| Range | TESYS |
| Device short name | GS2AE |
| Product or component type | SHAFT EXTENSION |
| Accessory / separate part category | CONTROL ACCESSORY |
| Range compatibility | TESYS TESYS GS GS1DTESYS TESYS GS GS2DFUPACT FUPACT GS GSB32FUPACT FUPACT GS GSC32 |
| switch rated current | 30 A32 A |
| Length | 400 MM |
| Shaft cross section | 5 X 5 MM |
| Net weight | 0.15 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.000 CM |
| Package 1 Width | 8.000 CM |
| Package 1 Length | 40.000 CM |
| Package 1 Weight | 129.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 1.830 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |