
calcActive())">
Shaft extension, TeSys GS, length 400mm, cross section 10 x 10 mm, for switches 50-400 A
GS2AE21
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS2AE21
Shaft extension, TeSys GS, length 400mm, cross section 10 x 10 mm, for switches 50-400 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GS accessory, shaft extension for external operating handle, to be used with 3-pole and 4-pole 30A-400A IEC/UL fuse switch-disconnectors GS2E, GS2F, GS2G, GS2J, GS2K, GS2L, GS2M, GS2N, GS2Q. Shaft length 400mm, cross section 10x10mm. Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 50 A |
---|---|
Accessory / Separate Part Category | control accessory |
Compatibility Code | shaft extension |
Device Short Name | GS2AE |
Length | 400 mm |
Net Weight | 0.32 kg |
Product or Component Type | shaft extension |
Range | TeSys |
Range Compatibility | TeSys GS GS2F |
Shaft Cross Section | 10 x 10 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review