
calcActive())">
Shaft extension, TeSys GS, length 200mm, cross section 12 x 12 mm, for switches 600-1250 A
GS2AE52
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS2AE52
Shaft extension, TeSys GS, length 200mm, cross section 12 x 12 mm, for switches 600-1250 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GS accessory, shaft extension for external operating handle, to be used with 3-pole and 4-pole 600A-1250A IEC/UL fuse switch-disconnectors GS2S, GS2T, GS2V. Shaft length 200mm, cross section 12x12mm. Green Premium compliant (RoHS/REACh).
Product Details
[in] Rated Current | 600 A |
---|---|
Accessory / Separate Part Category | control accessory |
Compatibility Code | shaft extension |
Device Short Name | GS2AE |
Length | 200 mm |
Net Weight | 0.24 kg |
Product or Component Type | shaft extension |
Range | TeSys |
Range Compatibility | TeSys GS GS2S |
Shaft Cross Section | 12 x 12 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review