
calcActive())">
Set of power connections, parallel and reverser bars, for 3P reversing contactors assembly, LC1D80-D95
LA9D8069
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9D8069
Set of power connections, parallel and reverser bars, for 3P reversing contactors assembly, LC1D80-D95
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D set of power connections, for 3-pole contactors LC1D80, LP1D80, LC1D95. To be used for assembling contactors in reversing motor starters. It includes a set of parallel bars for the line side, a set of reverser bars for the load side. It conforms to RoHS/REACh regulation.
Product Details
Compatibility Code | LA9D |
---|---|
Device Short Name | LA9D |
Net Weight | 0.49 kg |
Poles Description | 3P |
Product Compatibility | LC1D80 |
Product or Component Type | set of connections |
Range | TeSys |
Range Compatibility | TeSys D |
Range of Product | TeSys D |
Electrical Circuit Type | reversing contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review