
calcActive())">
Selector switch, Harmony XB5, plastic, black, 22mm, 3 positions, stay put, 2 NO
XB5AD33
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AD33
Selector switch, Harmony XB5, plastic, black, 22mm, 3 positions, stay put, 2 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony XB5, modular black selector switch has 3 positions, operates with a stay-put mechanism and uses screw clamp terminals. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.
Product Details
Contacts Type and Composition | 2 NO |
---|---|
Device Short Name | XB5 |
Height | 3.500 cm |
Mounting Diameter | 22.5 mm |
Product or Component Type | selector switch |
Range of Product | Harmony XB5 |
Width | 5.500 cm |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm with cable end conforming to IEC 60947-1 |
Bezel Material | dark grey plastic |
Contact Operation | slow-break |
Head Type | standard |
Operator Position Information | 3 positions +/- 45° |
Operator Profile | black standard handle |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Range of Product | Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Operator Profile | black standard handle , black standard handle |
Length | 9.100 cm |
Activity code | IDSIG |
Type of operator | stay put |
Product Hover Image | /x/b/xb5ad33_1_.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review