calcActive())">
Selector switch, Harmony XB5, flush mounted, plastic, black, 30mm, 3 positions, spring return to center, 2NO
XB5FD53
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5FD53
Selector switch, Harmony XB5, flush mounted, plastic, black, 30mm, 3 positions, spring return to center, 2NO
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
This flush mounted selector switch is a part of the Harmony XB5 plastic range and is a complete product.|It has a mounting diameter of 30.5 mm.|Customized marking option through web customization tool is available in Schneider Electric website.|The flush mount design of this selector switch addresses the market demands for ergonomic and aesthetics.|It has a black standard handle with 3 positions ± 45 degree spring return to center.|The contact type is 2NO slow break and the connection terminal is screw clamp.|The shape of the head is round. The bezel and the fixing collar is plactic. The weight of this selector switch is 43 grams, height is 42 mm, and width is 36.6 mm.The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications.|With IP66, 67, 69, and 69K, type 13, and 4X, IK03, protection against solid objects, dust, water, and high impact is achieved. It is certified with EN/IEC, CE marking, UL, CSA, NEMA, JIS, and marine approvals.|To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation.|The packaging includes 1 unit of this selector switch.|It can be easily installed to a panel cut out with the help of a cross head screwdriver.|Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring.|It complies with directives such as RoHS and REACh relating to environmental protection.
Product Details
Contacts Type and Composition | 2 NO |
---|---|
Device Short Name | XB5F |
Mounting Diameter | 30.5 mm |
Product or Component Type | selector switch |
Range of Product | Harmony XB5 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to IEC 60947-1 , screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to IEC 60947-1 |
Bezel Material | dark grey plastic |
Contact Operation | slow-break |
Head Type | built-in-flush |
Operator Position Information | 3 positions +/- 45° |
Operator Profile | black standard handle, unmarked |
Sale Per Indivisible Quantity | 1 |
Shape of Signaling Unit Head | round |
Type of Operator | to centre spring return |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review